Product Number: 70081

70081 - 75 Ohm SDI Coax, RG-59, 20 AWG Solid BC, Foil + 80% TC Braid, PVC Jkt

75 Ohm SDI Coax, RG-59, 20 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 80% Tinned Copper Braid Shield, PVC Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Discontinued

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p; The cable is UV-resistant and suitable for indoor and outdoor use

RG Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Solid 0.81 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.92 mm

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 1 dB/100m
3.6 MHz 2 dB/100m
10 MHz 3 dB/100m
71.5 MHz 6.9 dB/100m
135 MHz 8.9 dB/100m
270 MHz 12.5 dB/100m
360 MHz 14.4 dB/100m
540 MHz 18.1 dB/100m
720 MHz 21 dB/100m
750 MHz 21.3 dB/100m
1000 MHz 24.9 dB/100m
1500 MHz 30.5 dB/100m
2250 MHz 38 dB/100m
3000 MHz 44 dB/100m
4500 MHz 53.8 dB/100m
6000 MHz 66.8 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 83%

Temperature

Operating Installation Storage
-30°C To +70°C -5°C To +50°C -30°C To +70°C

Bend Radius

Stationary Min.
60 mm (2.4 in)

Max. Pull Tension

200 N (45 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

SDTV/HDTV

Update and Revision

Revision Number: 0.289 Revision Date: 05-14-2025

Update and Revision

Revision Number: 0.289 Revision Date: 05-14-2025

Part Numbers

Item # Color Putup Type Length EAN
70081.00500 Black Reel 500 m 8719605011084