Product Number: 8281F

75 Ohm Analog Video Coax, RG-59, 21 AWG Str BC, Double 95% TC Braid, PVC Jkt. Flexible

75 Ohm Analog Video Coax, RG-59, 21 AWG (7x29) Bare Copper (Compacted) Conductor , PE Insulation, Double 95% Tinned Copper Braid Shield, PVC Jacket, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Standard analog video

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
21 AWG 7x29 0.032 in BC-C - Bare Copper (Compacted)

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.193 in (4.90 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Tinned Copper (TC) 95%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.304 in (7.72 mm)

Overall Cable Diameter (Nominal)

0.304 in (7.72 mm)

Return Loss

Frequency Min. Return Loss
2 - 216 MHz 27 dB
217 - 830 MHz 23 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
3.6 MHz 0.5 dB/100ft
10 MHz 0.9 dB/100ft
71.5 MHz 2.5 dB/100ft
135 MHz 3.6 dB/100ft
270 MHz 5.1 dB/100ft
360 MHz 6 dB/100ft
540 MHz 7.4 dB/100ft
720 MHz 8.7 dB/100ft
750 MHz 8.9 dB/100ft
1000 MHz 10.5 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
11.6 Ohm/1000ft 1.7 Ohm/1000ft (5.6 Ohm/km) 20.5 pF/ft (67.3 pF/m) 75 Ohm 66%

Voltage

Voltage Rating
2900 V

Temperature

Operating
-20°C to +60°C

Bend Radius

Installation Min.
3.0 in (76 mm)

Max. Pull Tension

168 lbs (76.2 kg)

Bulk Cable Weight

61 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Compacted copper combines the Impedance uniformity of solid conductors and the ""nick-resistance"" of stranded conductors.

Update and Revision

Revision Number: 0.478 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.478 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8281F J5C500 Black, Vivid Matte Reel 500 ft 612825355465
8281F J5C1000 Black, Vivid Matte Reel 1,000 ft 612825355472 C
8281F G7X1000 Blue, Matte Reel 1,000 ft 612825357988 C
8281F U901000 Gray, Matte Reel 1,000 ft 612825203605 C
8281F G7W1000 Green, Matte Reel 1,000 ft 612825355533 C
8281F G7V1000 Red, Matte Reel 1,000 ft 612825355991 C