Product Number: 9240

Analog Video, RG59, #20 Solid BCCS, 80% BC Braid, PVC Jacket

20 AWG solid .032" bare copper-covered steel conductor, foam polyethylene insulation, bare copper braid shield (80% coverage), PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BCCS - Bare Copper Covered Steel 0.032 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.143 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.241 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
44.5 Ohm/1000ft 44.5 Ohm/1000ft 5.6 Ohm/1000ft 5.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
17.3 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-216 MHz 27 dB
217-850 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
10 MHz 1 dB/100ft
50 MHz 2.1 dB/100ft
100 MHz 3 dB/100ft
200 MHz 4.5 dB/100ft
400 MHz 6.6 dB/100ft
700 MHz 8.9 dB/100ft
900 MHz 10.1 dB/100ft
1000 MHz 10.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

75°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

28 lbs/1000ft

Max. Pull Tension

76 lbs

Min. Bend Radius/Minor Axis

2.5 in

RG Type

59

Series Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Notes

Impedance tested in accordance with ASTMD-4566 paragraph 43.2, option 2 using a 75 Ohm fixed bridge and termination. Return loss tested in accordance with ASTMD-4566 paragraph 45.3, using a 75 Ohm fixed bridge and termination. 100% sweep tested 5 MHz to 850 MHz.

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9240 0101000 Black Reel 1,000 ft 612825357711