Product Number: GMMKD12
Outdoor Tactical bare fiber mini distribution cable PUR jacket 12f MM OM3.
Outdoor Tactical bare fiber mini optical fiber distribution cable with Polyurethane (PUR) outer jacket. 12 fibers MM OM3.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Environmental Space |
Indoor/Outdoor |
---|---|
Suitable Applications |
The individual multi fibre units (of which this metal-free cable is composed) permits direct termination with MPO connectors. Extremely strong, rugged, survivable cable for severe environments. This cable is halogen-free, watertight and therefore suitable for indoor and outdoor use. The cable combines the ruggedness of tactical cable with the ultra-high density of micro-cable technology. Designed for rapid deployment in optical networks, high mechanical performance, and suitable for extreme environmental exposure. High fiber density allows for longer deployment lengths. Longer assembly lengths reduce the number of optical connections and enhance network performance. |
Construction
Fiber Cable Construction
Fiber Type | Fiber Count | Subunit Color |
---|---|---|
OM3 | 12 | TIA coding (Gxxxxxx.T): Blue |
Fiber Color Coding |
TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
---|
Central Strength Member |
GRP |
---|---|
Cable Core Water Tight |
No |
Cable Core Waterblocking |
Waterblocking Aramid Yarns |
Bulk Cable Weight |
57 kg/km |
SubUnit Specifications
Number of Active Subunits |
1 |
---|---|
Number of Subunit Positions |
4 |
Fibers Per Subunit |
12 |
Physical Specifications
Type of Armor |
Non-Armored |
---|
Jacket Specifications
Number of Jackets |
Single Jacket |
---|
Outer Jacket Specifications
Outer Jacket
Material | Color | Nominal Diameter | Ripcord |
---|---|---|---|
PUR - Polyurethane | Black | 8.0 mm | Yes |
Optical Characteristics
Max. Attenuation at 1300 nm |
1.0 dB/km |
---|---|
Max. Attenuation at 850 nm |
2.9 dB/km |
Mechanical Characteristics
Mechanical Tests
Description | Tested Standard | Requirement/Value | According to Family Specification |
---|---|---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E6 | 120 mm | IEC 60794-2-20 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 | 80 mm | IEC 60794-2-20 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 2000 N (450 lbf) | IEC 60794-2-20 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 50 kN/m | IEC 60794-2-20 |
Temperature Range
Operating Temperature Range |
-50 °C to +80 °C |
---|---|
Installation Temperature Range |
-20 °C to +65 °C |
Storage Temperature Range |
-50 °C to +80 °C |
Product Material
UL Rating/Flame Test |
Non-UL Rated |
---|
Standards
IEC Flammability |
IEC 60332-1-2 |
---|---|
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794, ISO/IEC 11801-1 |
UV/ Sunlight Protection |
Yes |
History
Update and Revision |
Revision Number: 0.34 Revision Date: 09-17-2024 |
---|
Information
Update and Revision |
Revision Number: 0.34 Revision Date: 09-17-2024 |
---|