Product Number: 1857A

Triax, RG59, 22 AWG Str BC, Double 95% BC Braids, Belflex® Jkt, Flexible

Triax, RG59, 22 AWG (19x34) Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PE Insulation, 95% Bare Copper Braid Shield, Belflex® Jacket, Flexible

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
22 AWG 19x34 0.031 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.143 in (3.63 mm) White

Inner Shield

Layer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 0.216 in (5.49 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.360 in (9.14 mm)

Overall Cable Diameter (Nominal)

0.360 in (9.14 mm)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 21 dB
850 - 3000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.30 dB/100ft
3.6 MHz 0.50 dB/100ft
10 MHz 0.80 dB/100ft
71.5 MHz 2.20 dB/100ft
135 MHz 3.10 dB/100ft
270 MHz 4.50 dB/100ft
360 MHz 5.40 dB/100ft
540 MHz 6.80 dB/100ft
720 MHz 8.10 dB/100ft
750 MHz 8.40 dB/100ft
1000 MHz 10.10 dB/100ft
1500 MHz 13.30 dB/100ft
2250 MHz 17.60 dB/100ft
3000 MHz 21.40 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
14.0 Ohm/1000ft 2.5 Ohm/1000ft (8.2 Ohm/km) 1.6 Ohm/1000ft (5.2 Ohm/km) 17.0 pF/ft (55.8 pF/m) 75 Ohm 77%

Voltage

Voltage Rating
300 V

Temperature

Operating
-50°C to +80°C

Bend Radius

Installation Min.
3.6 in (91 mm)

Max. Pull Tension

102 lbs (46.3 kg)

Bulk Cable Weight

79 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Aerial - When supported by messenger wire

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.465 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.465 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1857A B59500 Black, Matte Reel 500 ft 612825358404 C
1857A B591000 Black, Matte Reel 1,000 ft 612825358411 C
1857A B594000 Black, Matte Reel 4,000 ft 612825352181
1857A B595000 Black, Matte Reel 5,000 ft 612825436140
1857A 0061000 Blue, Light Reel 1,000 ft 612825356660 C
1857A 0021000 Red Reel 1,000 ft 612825357643 C
1857A 0071000 Violet Reel 1,000 ft 612825356578 C
1857A 004500 Yellow Reel 500 ft 612825356677
1857A 0041000 Yellow Reel 1,000 ft 612825356684 C

Resources

Resources