Product Number: 1858A

Video Triax, RG11, #15 Stranded, Belflex PVC jacket

15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, bare copper braid shields (95% coverage), Belflex PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog Video, Interconnect Camera to CCU (Camera Control Unit)

RG Type

11

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 15 AWG 19x27 0.064 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.312 in (7.92 mm) White

Table Notes

Gas Injected

Inner Shield

Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PE - Polyethylene 0.391 in (9.93 mm)

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.52 in (13 mm)

Overall Cable Diameter (Nominal)

0.52 in (13 mm)

Return Loss

Frequency Min. Return Loss
5-850 MHz 21 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.1 dB/100ft
3.6 MHz 0.3 dB/100ft
10 MHz 0.5 dB/100ft
71.5 MHz 1.2 dB/100ft
135 MHz 1.8 dB/100ft
270 MHz 2.6 dB/100ft
360 MHz 3.1 dB/100ft
540 MHz 3.9 dB/100ft
720 MHz 4.7 dB/100ft
750 MHz 4.8 dB/100ft
1000 MHz 5.7 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
3.1 Ohm/1000ft (10 Ohm/km) 1.8 Ohm/1000ft (5.9 Ohm/km) 1.4 Ohm/1000ft (4.6 Ohm/km) 17.3 pF/ft (56.8 pF/m) 75 Ohm 78%

Voltage

Voltage Rating
300 V RMS

Electrical Characteristics Notes

Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft.

Temperature

Operating
-50°C To +80°C

Bend Radius

Stationary Min. Installation Min.
5.2 in (130 mm) 5.2 in (130 mm)

Max. Pull Tension

264 lbs (120 kg)

Bulk Cable Weight

147 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

(1)# Elements@Conductor1:1(Previously Blank) (2)Size@Conductor1:15 AWG(Previously 15) (3)Color@Color Chart1 01:White(Previously Blank) (4)InnerShield Coverage:94%(Previously 95%) (5)Cable Diameter (Nominal):0.52 in(Previously Blank)

Update and Revision

Revision Number: 0.438 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.438 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1858A B59500 Black, Matte Reel 500 ft 612825356738 C
1858A B591000 Black, Matte Reel 1,000 ft 612825356653 C
1858A B594000 Black, Matte Reel 4,000 ft 612825352235
1858A 006500 Blue, Light Reel 500 ft 612825356585 C
1858A 0061000 Blue, Light Reel 1,000 ft 612825356592 C
1858A 0051000 Green, Dark Reel 1,000 ft 612825356608 C
1858A 002500 Red Reel 500 ft 612825356639 C
1858A 0021000 Red Reel 1,000 ft 612825356646 C
1858A 004500 Yellow Reel 500 ft 612825356615 C
1858A 0041000 Yellow Reel 1,000 ft 612825356622 C

Resources

Resources