Product Number: 8233
Video Triax, RG11, #14 Solid
14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper double shields (95% and 80% coverage), polyethylene jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
14 | Solid | BC - Bare Copper | 0.064 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.285 in |
Table Notes |
Gas Injected |
---|
Inner Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.365 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.475 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|---|
2.6 Ohm/1000ft | 2.6 Ohm/1000ft | 1.7 Ohm/1000ft | 1.5 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.1 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-850 MHz | 21 dB |
850-4500 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.14 dB/100ft |
3.6 MHz | 0.3 dB/100ft |
10 MHz | 0.4 dB/100ft |
71.5 MHz | 1.1 dB/100ft |
135 MHz | 1.6 dB/100ft |
270 MHz | 2.3 dB/100ft |
360 MHz | 2.6 dB/100ft |
540 MHz | 3.3 dB/100ft |
720 MHz | 3.8 dB/100ft |
750 MHz | 4 dB/100ft |
1000 MHz | 4.6 dB/100ft |
1500 MHz | 5.9 dB/100ft |
2250 MHz | 7.4 dB/100ft |
3000 MHz | 9 dB/100ft |
4500 MHz | 12.5 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 84% |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
80°C |
---|---|
Operating Temperature Range |
-55°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
112 lbs/1000ft |
---|---|
Max. Pull Tension |
170 lbs |
Min. Bend Radius/Minor Axis |
5 in |
Standards
RG Type |
11 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
8233P |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.339 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.339 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8233 010500 | Black | Reel | 500 ft | 612825358053 |
8233 0101000 | Black | Reel | 1,000 ft | 612825355656 |
8233 0102000 | Black | Reel | 2,000 ft | 612825434153 |
8233 0104000 | Black | Reel | 4,000 ft | 612825355700 |