Product Number: 9232
Video Triax, RG11, #15 Stranded, CSPE Jacket
15 AWG stranded (19x27) .064" bare copper conductor, foam HDPE insulation, paper tape separator, bare copper braid shields (90% and 80% coverage), CSPE - Chlorosulphonated Polyethylene jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
15 | 19x27 | BC - Bare Copper | 0.064 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.312 in |
Table Notes |
Gas Injected |
---|
Inner Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 90% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PE - Polyethylene | 0.391 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 80% |
Table Notes |
Paper Tape |
---|
Outer Jacket
Material | Nominal Diameter |
---|---|
CSPE - Chlorosulphonated Polyethylene | 0.52 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|---|
3.1 Ohm/1000ft | 3.1 Ohm/1000ft | 1.6 Ohm/1000ft | 1.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 21 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.1 dB/100ft |
3.6 MHz | 0.3 dB/100ft |
10 MHz | 0.5 dB/100ft |
71.5 MHz | 1.2 dB/100ft |
135 MHz | 1.8 dB/100ft |
270 MHz | 2.6 dB/100ft |
360 MHz | 3.1 dB/100ft |
540 MHz | 3.9 dB/100ft |
720 MHz | 4.7 dB/100ft |
750 MHz | 4.8 dB/100ft |
1000 MHz | 5.7 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.3 ns/ft | 78% |
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 30 V RMS |
Electrical Characteristics Notes |
Nominal Capacitance 1st Shield to 2nd Shield: 205 pf/ft. |
---|---|
Other Electrical Characteristic 2 |
Nominal Voltage Breakdown: 20K V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-20°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
135 lbs/1000ft |
---|---|
Max. Pull Tension |
239 lbs |
Min. Bend Radius/Minor Axis |
5.25 in |
Standards
UL AWM Style Compliance |
AWM 1641 (30 V 60°C) |
---|---|
CPR Euroclass |
Eca |
RG Type |
11 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Burial |
Yes |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
Other Flammability |
UL2556 |
UL voltage rating |
30 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.397 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.397 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9232 010500 | Black | Reel | 500 ft | 612825357735 |
9232 0101000 | Black | Reel | 1,000 ft | 612825356042 |