Product Number: 1671A

Conformable Coax, 50 Ohm RG-405, 24 AWG Solid SCCS, Copper-Tin Composite Shield, Unjacketed

Conformable Coax, 50 Ohm, RG-405, 24 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Copper Tape + 100% Tin-Filled Composite Braid Shield, Unjacketed

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Microwave and other high frequency applications, Interconnect RF equipment, Radar equipment, Military communications

RG Type

405

Conductor

Size Stranding Nom. Diameter Material
24 AWG Solid 0.020 in SCCS - Silvered Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PTFE - Polytetrafluoroethylene 0.062 in (1.6 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage Notes
1 Tape Bare Copper (BC) 100%
2 Braid Tinned Copper (TC + Tin Filled) 100% Diameter: 0.085 inch

Outer Jacket

Material
No Jacket

Overall Cable Diameter (Nominal)

0.085 in (2.2 mm)

VSWR

Frequency Max. VSWR
500 MHz 1.1:1
1000 MHz 1.11:1
3000 MHz 1.13:1
7000 MHz 1.17:1
15000 MHz 1.25:1
20000 MHz 1.3:1

Table Notes

VSWR limit is a continuous sloping line from 500 MHz to 20 GHz

Attenuation

Frequency Nom. Attenuation
500 MHz 15.0 dB/100ft
1000 MHz 22.5 dB/100ft
3000 MHz 32.8 dB/100ft
3000 MHz 41.2 dB/100ft
5000 MHz 54.9 dB/100ft
7000 MHz 66.4 dB/100ft
10000 MHz 81.2 dB/100ft
15000 MHz 102 dB/100ft
18000 MHz 113 dB/100ft
20000 MHz 120 dB/100ft

Power Rating

Frequency Max. Power Rating
500 MHz 180 W
1,000 MHz 119 W
2,000 MHz 79 W
3,000 MHz 62 W
5,000 MHz 46 W
7,000 MHz 37 W
10,000 MHz 30 W
15,000 MHz 24 W
18,000 MHz 21 W
20,000 MHz 20 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
64.2 Ohm/1000ft 10.2 Ohm/1000ft (33.5 Ohm/km) 29.5 pF/ft (96.8 pF/m) 50 Ohm 70%

Voltage

UL Voltage Rating Voltage Rating
30 V (UL AWM Style 10245) 1500 V

Temperature

UL Temperature Operating
105°C -70°C to +200°C

Bend Radius

Installation Min.
0.125 in (3.18 mm)

Max. Pull Tension

26 lbs (12 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1581 Horizontal Wire

AWM Compliance

AWM 10245

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.482 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.482 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1671A TIN50 Tin Reel 50 ft 612825120285
1671A TIN100 Tin Reel 100 ft 612825120261
1671A TIN500 Tin Reel 500 ft 612825120292 V
1671A TIN1000 Tin Reel 1,000 ft 612825120278 V