Product Number: 7808R

50 Ohm Wireless Transmission Coax, RF 240, RG58X, 15 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMR

50 Ohm Wireless Transmission Coax, RF 240, RG58X, 15 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® II + 95% Tinned Copper Braid Shield, PVC Jacket, CMR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
15 Solid BC - Bare Copper 0.057 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.150 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.240 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
3.2 Ohm/1000ft 2.8 Ohm/1000ft 2.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
23 pF/ft

Inductance

Nominal Inductance
0.06 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
5 MHz 0.58 dB/100ft
10 MHz 0.77 dB/100ft
30 MHz 1.3 dB/100ft
50 MHz 1.6 dB/100ft
150 MHz 2.8 dB/100ft
220 MHz 3.4 dB/100ft
450 MHz 4.9 dB/100ft
900 MHz 7.0 dB/100ft
1500 MHz 9.1 dB/100ft
1800 MHz 10.1 dB/100ft
2000 MHz 10.7 dB/100ft
2500 MHz 12 dB/100ft
3000 MHz 13.4 dB/100ft
3500 MHz 14.6 dB/100ft
4500 MHz 16.7 dB/100ft
5800 MHz 19.5 dB/100ft
6000 MHz 19.8 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.18 ns/ft 86%

High Frequency

Frequency [MHz]
30 MHz
50 MHz
150 MHz
220 MHz
450 MHz
900 MHz
1500 MHz
1800 MHz
2000 MHz
2500 MHz
3000 MHz
3500 MHz
4500 MHz
5800 MHz
6000 MHz

Power Rating

Frequency [MHz] Max. Power Rating [W]
30 MHz 1,526 W
50 MHz 1,186 W
150 MHz 673 W
220 MHz 556 W
450 MHz 382 W
900 MHz 268 W
1,500 MHz 205 W
2,000 MHz 177 W
2,500 MHz 156 W
3,500 MHz 100 W
4,500 MHz 116 W
6,000 MHz 100 W

Voltage

UL Voltage Rating
300 V RMS

VSWR

Frequency [MHz] Max. VSWR
5-6000 MHz 1.25:1

UL Temperature Rating

60°C

Operating Temperature Range

-20°C to +75°C

Bulk Cable Weight

40 lbs/1000ft

Maximum Recommended Pulling Tension

69 lbs

Minimum Minor Axis Bend Radius

2.4 in

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

RG Type

58X

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL Flammability

UL1666 Vertical Shaft

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
7808R 010500 Black Reel 500 ft 612825189701
7808R 0101000 Black Reel 1,000 ft 612825189695