Product Number: 8267

Mil-Spec Coax, 50 Ohm, RG-213, 13 AWG Str BC, 95% BC Braid, PVC Jkt, CMX, Commercial Non-QPL

Mil-Spec Coax, 50 Ohm, RG-213, 13 AWG (7x21) Bare Copper Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket (Non-Contaminating), CMX, Commercial, non-QPL

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

213

Conductor

Size Stranding Nom. Diameter Material
13 AWG 7x21 0.089 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.285 in (7.24 mm) White

Outer Shield

Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.405 in (10.3 mm)

Overall Cable Diameter (Nominal)

0.405 in (10.3 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.17 dB/100ft
10 MHz 0.55 dB/100ft
50 MHz 1.3 dB/100ft
100 MHz 1.9 dB/100ft
200 MHz 2.7 dB/100ft
400 MHz 4.1 dB/100ft
700 MHz 6.5 dB/100ft
900 MHz 7.6 dB/100ft
1000 MHz 8.0 dB/100ft
4000 MHz 21.5 dB/100ft

Power Rating

Frequency Max. Power Rating
1 MHz 9,295 W
10 MHz 2,761 W
50 MHz 1,122 W
100 MHz 748 W
200 MHz 494 W
400 MHz 326 W
700 MHz 235 W
900 MHz 205 W
1,000 MHz 194 W
4,000 MHz 110 W

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
1.7 Ohm/1000ft 1.2 Ohm/1000ft (3.9 Ohm/km) 30.8 pF/ft (101 pF/m) 50 Ohm 66%

Voltage

UL Voltage Rating Voltage Rating
300 V (CMX), 30 V (UL AWM 1354) 3700 V (Mil-Spec)

Temperature

UL Temperature Operating
60°C (UL AWM 1354) -40°C to +80°C

Bend Radius

Installation Min.
4 in (100 mm)

Max. Pull Tension

184 lbs (83.5 kg)

Bulk Cable Weight

104 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMX

AWM Compliance

AWM 1354

CEC / C(UL) Compliance

CMX

Military Compliance

Commercial, non-QPL product (M17/163-00001)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.597 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.597 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8267 010500 Black Reel 500 ft 612825197539 C
8267 0101000 Black Reel 1,000 ft 612825428411 C