Product Number: 83284

Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG Str SCCS, 95% SC Braid, FEP Jkt, Commercial Non-QPL

Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG (7x34) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, FEP Jacket, Commercial, non-QPL

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Aerospace wireless communication

RG Type

316

Conductor

Size Stranding Nom. Diameter Material
26 AWG 7x34 0.020 in SCCS - Silvered Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PTFE - Polytetrafluoroethylene 0.060 in (1.5 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Silvered Copper (SC) 95%

Outer Jacket

Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.098 in (2.5 mm)

Overall Cable Diameter (Nominal)

0.098 in (2.5 mm)

VSWR

Frequency Max. VSWR
1 MHz - 3000 MHz per M17/113-RG316

Attenuation

Frequency Nom. Attenuation
1 MHz 1.2 dB/100ft
10 MHz 2.7 dB/100ft
50 MHz 5.6 dB/100ft
100 MHz 8.3 dB/100ft
200 MHz 12.0 dB/100ft
400 MHz 17.5 dB/100ft
700 MHz 23.7 dB/100ft
900 MHz 27.3 dB/100ft
1000 MHz 29.0 dB/100ft
1500 MHz 36.5 dB/100ft
2000 MHz 42.5 dB/100ft
2400 MHz 47.2 dB/100ft
3000 MHz 53.6 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
82.5 Ohm/1000ft (271 Ohm/km) 8.5 Ohm/1000ft (28 Ohm/km) 29 pF/ft (95 pF/m) 50 Ohm 70%

Voltage

Voltage Rating
900 V (Mil-Spec)

Temperature

Operating
-70°C to +200°C

Bend Radius

Installation Min.
1 in (25 mm)

Max. Pull Tension

21 lbs (9.5 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire

Sustainability

CA Prop 65

Military Compliance

Commercial, non-QPL product (M17/113-RG316)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83284 009100 White Reel 100 ft 612825203797 E
83284 009500 White Reel 500 ft 612825206118 E
83284 0091000 White Reel 1,000 ft 612825203803 E