Product Number: 9223

Audio Coax, Low Noise, 22 AWG Str TC, Foil + 95% TC Brd, PVC Jkt

Audio Coax, Low Noise, 22 AWG (7x30) Tinned Copper Conductor, Inner PE Conductive Layer, PE Insulation, Duobond® II + 95% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low noise microphone, Analog audio, Instrumentation

RG Type

58

Conductor

Size Stranding Nom. Diameter Material
22 AWG 7x30 0.029 in TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Conductive) 0.112 in (2.84 mm) Black
PE - Polyethylene 0.112 in (2.84 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.195 in (4.95 mm)

Overall Cable Diameter (Nominal)

0.195 in (4.95 mm)

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Velocity of Prop.
15.1 Ohm/1000ft (49.5 Ohm/km) 3.8 Ohm/1000ft (12 Ohm/km) 37 pF/ft (120 pF/m) 56%

Voltage

Voltage Rating
1900 V RMS

Electrical Characteristics Notes

NBS Low Noise Test (Modified), MIL-C-17 Paragraph 4.8.14, 8 mV Peak to Peak Max

Temperature

Operating
-40°C to +80°C

Bend Radius

Installation Min.
2 in (51 mm)

Max. Pull Tension

8.85 lbs (4.01 kg)

Bulk Cable Weight

24 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Not recommended for RF use

Update and Revision

Revision Number: 0.444 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.444 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9223 010100 Black Reel 100 ft 612825358831
9223 010500 Black Reel 500 ft 612825357742 C
9223 0101000 Black Reel 1,000 ft 612825357759 C