Product Number: 9239

Audio Coax, Low Noise, RG-174, 26 AWG Str BCCS, 90% TC Brd, PVC Jkt

Audio Coax, Low Noise, RG-174, 26 AWG (7x34) Bare Copper Covered Steel Conductor, PE Insulation, PE Conductive Layer, 90% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low noise microphone, Analog audio, Instrumentation

RG Type

174

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 26 AWG 7x34 0.006 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 0.044 in (1.1 mm) Clear, Black
PVC - Polyvinyl Chloride (Conductive) 0.056 in (1.4 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.101 in (2.57 mm)

Overall Cable Diameter (Nominal)

0.101 in (2.57 mm)

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Velocity of Prop.
89.6 Ohm/1000ft 14 Ohm/1000ft (46 Ohm/km) 44 pF/ft (140 pF/m) 57%

Voltage

Voltage Rating
1100 V

Electrical Characteristics Notes

NBS Low Noise Test (Modified), MIL-DTL-17J Paragraph 4.8.14, 8 mV Peak to Peak Max

Temperature

Operating
-40°C To +60°C

Bend Radius

Stationary Min. Installation Min.
1.01 in (25.7 mm) 1.01 in (25.7 mm)

Max. Pull Tension

43 lbs (20 kg)

Bulk Cable Weight

7 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Not recommended for RF use. Low noise audio applications.

Update and Revision

Revision Number: 0.258 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.258 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
9239 010100 Black Reel 100 ft 612825358824
9239 010500 Black Reel 500 ft 612825358855
9239 0101000 Black Reel 1,000 ft 612825357728