Product Number: 9252

50 Ohm, 22 AWG Stranded TC, TC Braid, Non-contaminating PVC Jacket, Commercial Non-QPL Product.

RG-122/U, 22 AWG stranded (27x36) .030" tinned copper conductor, polyethylene insulation, tinned copper braid shield (95% coverage), non-contaminating PVC jacket, commercial non-QPL product.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
22 Stranded TC - Tinned Copper 0.03 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene 0.096 in

Outer Shield

Type Layer Material Coverage [%]
Braid 1 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride (Non-Contaminating) 0.16 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
17.1 Ohm/1000ft 17.1 Ohm/1000ft 5.2 Ohm/1000ft 5.2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
30.8 pF/ft

Inductance

Nominal Inductance
0.077 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
10 MHz 1.7 dB/100ft
50 MHz 4.5 dB/100ft
100 MHz 7 dB/100ft
200 MHz 11 dB/100ft
400 MHz 16.5 dB/100ft
700 MHz 23.5 dB/100ft
900 MHz 27.3 dB/100ft
1000 MHz 29 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Voltage

Description Non-UL Voltage Rating UL Voltage Rating Voltage Rating [V]
1400 V RMS 1400 V RMS (Mil-Spec) 300 V RMS (CMX) 30V RMS (UL AWM Stype 1354)
30 V RMS (UL AWM Style 1354)

UL Temp Rating

60°C

Operating Temperature Range

-40°C To +60°C

UV Resistance

Yes - Black only

Bulk Cable Weight

18 lbs/1000ft

Max. Pull Tension

38 lbs

Min. Bend Radius/Minor Axis

1.75 in

NEC/(UL) Compliance

CMX

CEC/C(UL) Compliance

CMX

UL AWM Style Compliance

AWM 1354 (30 V 60°C)

CPR Euroclass

Eca

RG Type

122

Military Compliance

Commercial, non-QPL product (M17/157-00001)

Qualified Products List (QPL)

No

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL voltage rating

300 V RMS (CMX)

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.439 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.439 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9252 0101000 Black Reel 1,000 ft 612825225799