Product Number: 9310

50 Ohm, RG58, 20 AWG

RG-58/U type, 20 AWG solid .033" bare copper conductor, polyethylene insulation, Duobond® II + tinned copper braid shield (55% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.033 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene 0.114 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 55%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.193 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
9.4 Ohm/1000ft 9.4 Ohm/1000ft 8 Ohm/1000ft 8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
30.8 pF/ft

Inductance

Nominal Inductance
0.09 µH/ft

Impedance

Nominal Characteristic Impedance
50 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.46 dB/100ft
10 MHz 1.4 dB/100ft
50 MHz 2.8 dB/100ft
100 MHz 3.8 dB/100ft
200 MHz 5.4 dB/100ft
400 MHz 7.9 dB/100ft
700 MHz 11.1 dB/100ft
900 MHz 12.8 dB/100ft
1000 MHz 13.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Voltage

Non-UL Voltage Rating UL Voltage Rating
1400 V RMS 30 V RMS

UL Temp Rating

60°C

Operating Temperature Range

-40°C To +60°C

Bulk Cable Weight

20 lbs/1000ft

Max. Pull Tension

12.4 lbs

Min. Bend Radius/Minor Axis

2 in

UL AWM Style Compliance

AWM 1354 (30 V 60°C)

CPR Euroclass

Eca

RG Type

58

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

IEC Flammability

IEC 60332-1-2

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9310 010500 Black Reel 500 ft 612825227793
9310 0101000 Black Reel 1,000 ft 612825227816
9310 010U1000 Black UnReel 1,000 ft 612825227854