Product Number: 9907

Thinnet 10BASE2, #20, FPO, Duobond II+TC Braid, PVC Jkt, CM

IEEE 802.3 Ethernet Thinnet 10BASE2, 20 AWG stranded (19x32) .037" tinned copper conductor, foam polyethylene insulation, Duobond® II (100% coverage) + an overall tinned copper braid shield (93% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Thin Ethernet

RG Type

58

Conductor

Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 1 20 AWG 19x32 0.037 in TC - Tinned Copper

Insulation

Element Material Nom. Insulation Diameter Color Code Notes
Coax(es) PE - Polyethylene (Foam) 0.102 in (2.59 mm) White HDPE

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 93%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.185 in (4.70 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.43 dB/100ft
10 MHz 1.3 dB/100ft
50 MHz 2.91 dB/100ft
100 MHz 4.2 dB/100ft
200 MHz 6.1 dB/100ft
400 MHz 8.9 dB/100ft
700 MHz 12.1 dB/100ft
900 MHz 13.9 dB/100ft
1000 MHz 14.8 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop. Max. Delay Skew
8.8 Ohm/1000ft 5.8 Ohm/1000ft (19 Ohm/km) 25.4 pF/ft (83.3 pF/m) 50 Ohm 80% 80 ns/100m

Voltage

UL Voltage Rating
300 V RMS, 30 V RMS

Electrical Characteristics Notes

UL AWM 1354: 30 V RMS

Temperature

UL Temperature Operating
75°C -40°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.85 in (47.0 mm) 1.85 in (47.0 mm)

Max. Pull Tension

54 lbs (24 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Indoor, Indoor

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, Article 800, CL2, CM

AWM Compliance

AWM 1354

CEC / C(UL) Compliance

CM

IEEE Compliance

IEEE 802.3 10Base2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

DEC Part No. 17-01248-00, ISO8802.3 10Base2

Plenum Number

82907, 89907

Notes

Tape to bond at overlap area only. Tape is not designed to bond to dielectric core.//PF_9907 (1)# Elements@Conductor1:-In Stibo it was Blank and now changed it to 1. (2)Size@Conductor1 :-In Stibo it was 20 now changed to 20 AWG (3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (4)Coverage@OuterShield1 2 - in stibo it was 80% Now changed to 81% (5)Cable diameter- it was blank now changed to 0.185 in (6)Nominal Diameter@ Outer Jacket1 3- In Stibo it was 0.279 in Now Changed to Blank

Update and Revision

Revision Number: 0.497 Revision Date: 05-31-2023

Update and Revision

Revision Number: 0.497 Revision Date: 05-31-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9907.00152 Gray Reel 152 m 8719605023483
9907.00305 Gray Reel 305 m 8719605023490
9907.00U305 Gray Reel 305 m 8719605023513
9907 E4X500 Gray Reel 500 ft 612825260561
9907.00500 Gray Reel 500 m 8719605023506
9907 E4X1000 Gray Reel 1,000 ft 612825260523 C
9907 E4XU1000 Gray UnReel 1,000 ft 612825260516
9907.001000 Gray Reel 1,000 m 8719605023476
9907 E4X1640 Gray Reel 1,640 ft 612825260530 C
9907 E4X2500 Gray Reel 2,500 ft 612825260547 C
9907 E4X3280 Gray Reel 3,280 ft 612825260554 C
9907 E4X5000 Gray Reel 5,000 ft 612825260578