Product Number: DA1695A

Distributed Antenna System RG6 Type BC Coax, CMP

DAS RG-6 type, 18 AWG solid .040" bare copper conductor, foamed FEP insulation, Duofoil® + tinned copper braid shield (95% coverage), CMP rated, low smoke PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available
DA1695A
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Distributed Antenna System

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.040 in 1

Insulation

Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.17 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.229 in

Conductor DCR

Nominal Conductor DCR
6.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.103 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 1000 MHz 20 dB
1000 - 3000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.24 dB/100ft
3.58 MHz 0.45 dB/100ft
5 MHz 0.55 dB/100ft
7 MHz 0.65 dB/100ft
10 MHz 0.75 dB/100ft
67.5 MHz 1.74 dB/100ft
71.5 MHz 1.78 dB/100ft
88.5 MHz 1.94 dB/100ft
100 MHz 2.1 dB/100ft
135 MHz 2.4 dB/100ft
143 MHz 2.5 dB/100ft
180 MHz 2.8 dB/100ft
270 MHz 3.4 dB/100ft
360 MHz 4.0 dB/100ft
540 MHz 5.2 dB/100ft
720 MHz 6.1 dB/100ft
750 MHz 6.2 dB/100ft
1000 MHz 7.4 dB/100ft
1500 MHz 9.5 dB/100ft
2000 MHz 11.3 dB/100ft
2250 MHz 12.2 dB/100ft
3000 MHz 14.6 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Return Loss: Fixed bridge and termination

UL Temp Rating

75°C

Operating Temperature Range

-20°C To +75°C

UV Resistance

No

Bulk Cable Weight

37 lbs/1000ft

Max. Pull Tension

69 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

6

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

UL Flammability

NFPA 262

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

DA1694A

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.82 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.82 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
DA1695A 0101000 Black Reel 1,000 ft 612825285229
DA1695A 0103000 Black Reel 3,000 ft 612825285236
DA1695A 0105000 Black Reel 5,000 ft 612825285243
DA1695A 8771000 Natural Reel 1,000 ft 612825285250
DA1695A 8773000 Natural Reel 3,000 ft 612825285267
DA1695A 8775000 Natural Reel 5,000 ft 612825285274