Product Number: H155A00

H155A01 - 50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded BC, Foil + 80% TC Braid, PVC Jkt

50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded Bare Copper Conductor, PE Insulation, Duofoil® + 80% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

58

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 16 AWG 19x0.28 mm 1.41 mm BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 3.9 mm (0.15 in)

Table Notes

Centricity min. 85%

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 5.4 mm

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 20 dB
470 - 1000 MHz 18 dB
1000 - 2000 MHz 16 dB
2000 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation Max. Attenuation
5 MHz 2.5 dB/100m
50 MHz 6.9 dB/100m
100 MHz 9.1 dB/100m
230 MHz 13.4 dB/100m
400 MHz 18 dB/100m
800 MHz 26.1 dB/100m
862 MHz 27.3 dB/100m
1000 MHz 29.6 dB/100m
1350 MHz 34.9 dB/100m
1750 MHz 40.3 dB/100m
2150 MHz 46 dB/100m
2400 MHz 49.1 dB/100m
3000 MHz 56.3 dB/100m
3600 MHz 62.9 dB/100m
4200 MHz 69.1 dB/100m 0
4800 MHz 75.1 dB/100m
5400 MHz 80.8 dB/100m
6000 MHz 86.5 dB/100m

Electricals

Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
84 pF/m (26 pF/ft) 50 Ohm 80%

Screening

Frequency Min. Screening Attenuation
30-1000 MHz 85 dB

Temperature

Operating Installation Storage
-15°C To +70°C -5°C To +50°C -15°C To +70°C

Bulk Cable Weight

40 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2, UN ECE R118.03

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.214 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.214 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
H155A00.00B50 Gray Flat Box 50 m 8719605087881
H155A00.00B100 Gray Flat Box 100 m 8719605087874
H155A00.00250 Gray Reel 250 m 8719605087829
H155A00.00500 Gray Reel 500 m 8719605087843