Product Number: H155A01
H155A01 - 50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded BC, Foil + 80% TC Braid, PE Jkt
50 Ohm Wireless Transmission Coax, H155, 16 AWG Stranded Bare Copper Conductor, PE Insulation, Duofoil® + 80% Tinned Copper Braid Shield, PE Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
RG Type |
58 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 16 AWG | Stranded | 1.41 mm | BC - Bare Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene (Foam) | 3.9 mm (0.15 in) |
Table Notes |
Centricity min. 85% |
---|
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 80% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 5.4 mm |
Table Notes |
According to EN 50290-2-20 |
---|
Electrical Characteristics
Regularity of Impedance |
Min. 40 dB |
---|
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 470 MHz | 20 dB |
470 - 1000 MHz | 18 dB |
1000 - 2000 MHz | 16 dB |
2000 - 6000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
5 MHz | 2.5 dB/100m |
50 MHz | 6.9 dB/100m |
100 MHz | 9.1 dB/100m |
230 MHz | 13.4 dB/100m |
400 MHz | 18 dB/100m |
800 MHz | 26.1 dB/100m |
862 MHz | 27.3 dB/100m |
1000 MHz | 29.6 dB/100m |
1350 MHz | 34.9 dB/100m |
1750 MHz | 40.3 dB/100m |
2150 MHz | 46 dB/100m |
2400 MHz | 49.1 dB/100m |
3000 MHz | 56.3 dB/100m |
3600 MHz | 62.9 dB/100m |
4200 MHz | 69.1 dB/100m |
4800 MHz | 75.1 dB/100m |
5400 MHz | 80.8 dB/100m |
6000 MHz | 86.5 dB/100m |
Electricals
Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
15.4 Ohm/km (4.69 Ohm/1000ft) | 84 pF/m (26 pF/ft) | 50 Ohm | 80% |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 85 dB |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-30°C To +70°C | -5°C To +50°C | -30°C To +70°C |
Max. Pull Tension |
100 N (22 lbf) |
---|
Standards and Compliance
Environmental Suitability |
Outdoor |
---|---|
CENELEC Compliance |
EN 50117-1, EN 50117-10-2, EN 50290-2-20 |
European Halogen Free Standards |
IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance |
EU CE Mark |
History
Update and Revision |
Revision Number: 0.210 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.210 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
H155A01.00B100 | Black | Flat Box | 100 m | 8719605087928 |
H155A01.001000 | Black | Reel | 1,000 m | 8719605087911 |