Product Number: MRG214

MRG2140 - Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG Str SC, Double SC Braid, PVC Jkt, Commercial

Mil-Spec Coax, 50 Ohm, RG-214, 13 AWG (7x21) Silvered Copper Conductor, PE Insulation, 95%/90% Silvered Copper Braid Shield, PVC Jacket, Commercial

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

RG Type

214

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 13 AWG Stranded 2.25 mm SCCS - Silvered Copper Covered Steel

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene 7.25 mm (0.285 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Silvered Copper (SC) 86%
2 Braid Silvered Copper (SC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 10.8 mm

Table Notes

According to European Standard EN 50290-2-20

Return Loss

Frequency Min. Return Loss
100 - 1000 MHz 23 dB

Attenuation

Frequency Nom. Attenuation
50 MHz 4.3 dB/100m
230 MHz 9.9 dB/100m
470 MHz 14.9 dB/100m
860 MHz 21.3 dB/100m
1000 MHz 23.3 dB/100m

Table Notes

Max. attenuation 10% higher

Power Rating

Frequency Max. Power Rating
100 MHz 760 W
1,000 MHz 175 W

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
6 Ohm/km (1.8 Ohm/1000ft) 3.1 Ohm/km (0.94 Ohm/1000ft) 100 pF/m (30 pF/ft) 50 Ohm 66%

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
110 mm (4.3 in)

Bulk Cable Weight

181 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

ISO/IEC Compliance

IEC 61196

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.201 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.201 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length EAN
MRG214.0025 Black Reel 25 m 8719605103123
MRG214.00100 Black Reel 100 m 8719605103116
MRG214.00200 Black Reel 200 m 8719605181602
MRG214.00500 Black Reel 500 m 8719605103130