Product Number: URM76
URM76 - Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded BC, 91% BC Braid, PVC Jkt
Uni-Radio Coax, 50 Ohm, M76 Type, 20 AWG Stranded Bare Copper Conductor, PE Insulation, 91% Bare Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification) |
---|
Construction Details
Series Type |
UR Series |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 20 AWG | Stranded | 0.96 mm | TC - Tinned Copper |
Insulation
Element | Material | Nom. Insulation Diameter |
---|---|---|
Insulated Conductor | PE - Polyethylene | 2.95 mm (0.116 in) |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Bare Copper (BC) | 91% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 5 mm |
Table Notes |
According to EN 50290-2-20 |
---|
Electrical Characteristics
Regularity of Impedance |
Min. 40 dB |
---|
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 20 dB |
30 - 470 MHz | 20 dB |
470 - 1000 MHz | 18 dB |
Table Notes |
In each frequency band, 3 peak values up to 4 dB lower are allowed |
---|
Attenuation
Frequency | Nom. Attenuation |
---|---|
100 MHz | 15.5 dB/100m |
200 MHz | 22.2 dB/100m |
600 MHz | 39.8 dB/100m |
1000 MHz | 52.7 dB/100m |
Electricals
Max. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|
31.8 Ohm/km (9.69 Ohm/1000ft) | 98 pF/m (30 pF/ft) | 50 Ohm | 66% |
Voltage
Voltage Rating |
---|
4000 V DC / 2000 V RMS |
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
25 mm (0.98 in) |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
CENELEC Compliance |
EN 50289 |
European Directive Compliance |
EU CE Mark |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.202 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.202 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
URM76.01100 | Black | Reel | 100 m | 8719605111029 |
URM76.00500 | Black | Reel | 500 m | 8719605111012 |