Product Number: 89207

100Ω Twinax, 1 Pr #20 Str-1c TC/1c BC, FEP ins, FEP Inner Jkt, Duofoil®+TC Braid, FEP Jkt, CMP

Twinax 100Ω, 1 Pair, 20 AWG (7x28) one tinned, one bare copper conductor, FEP insulation, FEP inner jacket, Duofoil® + tinned copper braid shield 85%, FEP jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Computer, Instrumentation

Conductor

Size Stranding Nom. Diameter Material
20 AWG 7x28 0.036 in TC - Tinned Copper
20 AWG 7x28 0.036 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code Notes
FEP - Fluorinated Ethylene Propylene 0.072 in (1.8 mm) Clear FEP on both conductors
FEP - Fluorinated Ethylene Propylene 0.201 in (5.11 mm) Clear FEP over pair

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.259 in (6.58 mm)

Overall Cable Diameter (Nominal)

0.259 in (6.58 mm)

Attenuation

Frequency Nom. Attenuation
1 MHz 0.30 dB/100m
10 MHz 1.20 dB/100m
50 MHz 2.80 dB/100m
100 MHz 4.10 dB/100m
200 MHz 6.40 dB/100m
300 MHz 8.40 dB/100m
400 MHz 10.20 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Cond (Mutual) Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
9.5 Ohm/1000ft 2.5 Ohm/1000ft (8.2 Ohm/km) 14.0 pF/ft (45.9 pF/m) 23.0 pF/ft (75.5 pF/m) 100 Ohm 70%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
200°C -70°C to +200°C

Bend Radius

Installation Min.
3.0 in (76 mm)

Max. Pull Tension

88 lbs (40 kg)

Bulk Cable Weight

52 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9207

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
89207 010100 Black Reel 100 ft 612825220756 C
89207 010500 Black Reel 500 ft 612825220770 C
89207 0101000 Black Reel 1,000 ft 612825220763 C