Product Number: 8232

Video Triax, RG59, #20 Solid

20 AWG solid .032" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shields (95% and 80% coverage), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.032 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.145 in

Table Notes

Gas Injected

Inner Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Inner Jacket

Material Nominal Diameter
PE - Polyethylene 0.225 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 80%

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.315 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Nominal Outer Shield DCR
10 Ohm/1000ft 10 Ohm/1000ft 2.5 Ohm/1000ft 2.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-850 MHz 21 dB
850-3000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
3.6 MHz 0.6 dB/100ft
10 MHz 0.9 dB/100ft
71.5 MHz 2.1 dB/100ft
135 MHz 3 dB/100ft
270 MHz 4.2 dB/100ft
360 MHz 4.8 dB/100ft
540 MHz 5.9 dB/100ft
720 MHz 7 dB/100ft
750 MHz 7.1 dB/100ft
1000 MHz 8.3 dB/100ft
1500 MHz 10.5 dB/100ft
2250 MHz 13.4 dB/100ft
3000 MHz 15.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

55 lbs/1000ft

Max. Pull Tension

125 lbs

Min. Bend Radius/Minor Axis

3.25 in

RG Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Plenum Number

88232

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.333 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.333 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8232 010500 Black Reel 500 ft 612825355663
8232 0101000 Black Reel 1,000 ft 612825355687
8232 0102000 Black Reel 2,000 ft 612825355670

Resources

Resources