Product Number: 2L28026

Flat Gray Ribbon Cable 1mm Pitch, 2L280XX Series, #28-26c, PVC Ins

Flat Gray Ribbon Cable 1.00mm Pitch, 2L280XX Series, 26 Conductor, 28 AWG (7x36) Tinned Copper, PVC Insulation

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Internal interconnection, internal wiring of electronic equipment, designed for the disk drive market where the 2.00mm IDC connector is widely used

Conductor

AWG Stranding Material
28 7x36 TC - Tinned Copper

Conductor Count

26

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.010 in

Color Chart

Color
Gray

Table Notes

First Conductor has Black Stripe

Conductor Spacing Center-Center

.0394 +/- .003 in

Conductor Spacing Center-Center Outside

.984 +/- .008 in

OuterJacket1, Nominal Width

1.020 +/- .008 in

OuterJacket1, Nom Thick Flat Section

0.0394 in

Conductor DCR

Nominal Conductor DCR
68.2 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor
@ 1 kHz (GSG) 20 pF/ft
@ 1 MHz (GS) 9.5 pF/ft
@ 1 MHz (GSG) 16.5 pF/ft

Min Insulation Resistance

10,000 MOhm

Inductance

Element Nominal Inductance
@ 1 MHz (GS) 0.24 µH/ft
@ 1 MHz (GSG) 0.16 µH/ft

Impedance

Nominal Balanced Characteristic Impedance Description Nominal Characteristic Impedance Nominal Characteristic Impedance Description
(GS) 130 Ohm (GS)
(GSG) 90 Ohm (GSG)

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
10 MHz 3.3 dB/100ft
20 MHz 5.1 dB/100ft
30 MHz 7 dB/100ft
40 MHz 8.3 dB/100ft
50 MHz 9.8 dB/100ft
60 MHz 11.6 dB/100ft
70 MHz 13.1 dB/100ft
80 MHz 14.2 dB/100ft
90 MHz 16.4 dB/100ft
100 MHz 17.6 dB/100ft

Table Notes

GSG=Ground-Signal-Ground

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.47 ns/ft 69%

Unbalanced Crosstalk

Element Typical Unbalanced NEXT % Typical Unbalanced FEXT % Typical Cross Talk Pulse Rise Time (ns)
10 ft. sample length 4.3 6.7 3 ns
10 ft. sample length 3.8 3.4 5 ns
10 ft. sample length 3.6 2.5 7 ns

Current

Max. Recommended Current [A]
1 Amp per Conductor at 20ºC

Voltage

Dielectric Withstand Voltage UL Voltage Rating
2000 V 300 V

Operating Temperature Range

-40°C to +105°C

Bulk Cable Weight

30 lbs/1000ft

Min. Bend Radius During Installation

0.5 in

Min. Bend Radius/Minor Axis

0.5 in

UL AWM Style Compliance

AWM 2651

CSA AWM Compliance

I A

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

CA Prop 65 (CJ for Wire and Cable)

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

VW-1

UL voltage rating

300 V

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.322 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.322 Revision Date: 05-05-2023

Resources

Resources