Product Number: 30890

Lead Wire, #1/0 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3126

Rubber Lead Wire, 1/0AWG (262x24) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3126 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 1/0 AWG 262x24 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Silicone Rubber 0.080 in (2.0 mm) 0.594 in (15.1 mm)

Outer Jacket

Material Nom. Diameter
Lacquered Glass Braid Covering 0.670 in (17.0 mm)

Overall Cable Diameter (Nominal)

0.670 in (17.0 mm)

Electricals

Nom. Conductor DCR Max. Current
0.114 Ohm/1000ft 366.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 3126) 600 V (CSA SEW-2)

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
6.7 in (170 mm) 6.7 in (170 mm)

Max. Pull Tension

1321 lbs (599.2 kg)

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

465 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

AWM Compliance

AWM 3126

CEC / C(UL) Compliance

SEW-2

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
30890 010100 Black Reel 100 ft 612825141174 C
30890 010250 Black Reel 250 ft 612825141181 C F
30890 009100 White Reel 100 ft 612825141150 C
30890 009250 White Reel 250 ft 612825141167 C F