Product Number: 31008N

UL Type SIS Wire, (1) 8 AWG (133x29) TC, XLPE, 600V, 90°C

One 8 AWG stranded (133x29) tinned copper conductors, cross-linked polyethylene insulation.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

for wiring switchboards, panelboards , distribution boards

Conductor

AWG Stranding Material No. of Conductors
8 133x29 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.268 in 0.048 in
Silicone Rubber

Voltage

UL Voltage Rating
600 V

UL Temp Rating

90°C

NEC/(UL) Compliance

SIS

UL AWM Style Compliance

N/A

Military Compliance

N/A

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.179 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.179 Revision Date: 05-31-2024