Product Number: 31014

Lead Wire, #14 Str TC, XLPO Ins, UL TYPE SIS VW-1

Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, UL TYPE SIS VW-1 600V 90C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for wiring switchboards, panelboards , distribution boards

Conductor

AWG Stranding Material No. of Conductors
14 41x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.032 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

90°C

Bulk Cable Weight

20 lbs/1000ft

Min. Bend Radius/Minor Axis

0.58 in

NEC Articles

Article 310

NEC/(UL) Compliance

SIS

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE)

Update and Revision

Revision Number: 0.364 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.364 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
31014 0082500 Gray Reel 2,500 ft 612825141563