Product Number: 32410

Lead Wire, #10 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3075

Rubber Lead Wire, 10AWG (19x22H) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3075 CSA SEW-2 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Conductor

Size Stranding Material
10 19x22.5 TC - Tinned Copper

Insulation

Material Nom. Thickness
Silicone Rubber 0.045 in (1.1 mm)

Outer Jacket

Material Nom. Diameter
Lacquered Glass Braid Covering 0.238 in (6.05 mm)

Overall Cable Diameter (Nominal)

0.238 in (6.05 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
200°C

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

56 lbs/1000ft (83 kg/km)

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal

AWM Compliance

AWM 3075

CEC / C(UL) Compliance

SEW-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C)

Update and Revision

Revision Number: 0.426 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.426 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
32410 010500 Black Reel 500 ft 612825142690 C
32410 009500 White Reel 500 ft 612825142683 C