Product Number: 32718

Lead Wire, #18 Str TC UNISTRAND, PVC Ins, AWM 1015

Low Temp Plastic Lead Wire, 18AWG (7x26) Tinned Copper Unistrand, PVC Insulation, AWM 1015 CSA TYPE TEW JQA-F 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
18 7x26 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.108 in 0.032 in

Voltage

Non-UL Voltage Rating UL Voltage Rating
600 V 600 V RMS

Non-UL Temp Rating

105°C

UL Temp Rating

105°C

Bulk Cable Weight

9.8 lbs/1000ft

Min. Bend Radius/Minor Axis

0.44 in

UL AWM Style Compliance

AWM 1015

CSA Rating

600 V, 105°C

CSA Type

TEW

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.372 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.372 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
32718 0104000 Black Reel 4,000 ft 612825143222
32718 0134000 Blue, Dark Reel 4,000 ft 612825143239
32718 0034000 Orange Reel 4,000 ft 612825143192
32718 0024000 Red Reel 4,000 ft 612825143185
32718 0094000 White Reel 4,000 ft 612825143215
32718 0044000 Yellow Reel 4,000 ft 612825143208