Product Number: 32722
Hook-Up/Lead Wire UL AWM Style 1015, (1) 22 AWG (7x30) Uni-Strand TC, PVC, 600V, 105°C
One 22 AWG stranded (7x30) Uni-Strand® tinned copper conductor, PVC insulation.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper (Uni-Strand®) | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.093 in | 0.03 in |
Electrical Characteristics
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
600 V | 600 V |
Temperature Range
Non-UL Temp Rating |
105°C |
---|---|
UL Temp Rating |
105°C |
Mechanical Characteristics
Bulk Cable Weight |
6.2 lbs/1000ft |
---|
Standards
UL AWM Style Compliance |
AWM 1015 (600 V 105°C) |
---|---|
CSA Rating |
600 V, 105°C |
CSA Type |
TEW |
Military Compliance |
N/A |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
UL voltage rating |
600 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.172 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.172 Revision Date: 05-31-2024 |
---|