Product Number: 33316

Lead Wire, #16 Str TC, Silicone Ins, AWM 3212

Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, Silicone Insulation, AWM 3212 CSA TYPE AWM 600V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 155(F) or Class 180(H) motor lead systems , high temperature applications, internal wiring of lighting fixtures and appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
Silicone Rubber 0.048 in (1.2 mm) 0.155 in (3.94 mm)

Overall Cable Diameter (Nominal)

0.155 in (3.94 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
150°C

Bend Radius

Stationary Min. Installation Min.
0.62 in (16 mm) 0.62 in (16 mm)

Max. Pull Tension

35.1 LBS

Recommended Max Baking Cycles

24 Hours @ 410°F (210°C)

Bulk Cable Weight

9.5 lbs/1000ft

Sustainability

CA Prop 65

AWM Compliance

AWM 3212, CSA AWM I B

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C)

Update and Revision

Revision Number: 0.453 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.453 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
33316 010500 Black Reel 500 ft 612825143468 F
33316 009500 White Reel 500 ft 612825143451 F