Product Number: 34400

Lead Wire, #2/0 Str TC, CSPE Ins, AWM 3193

Low Temp Rubber Lead Wire, 2/0AWG (504x26) Tinned Copper, CSPE Insulation, AWM 3193 CSA TYPE CL1052 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 2/0 AWG 504x26 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene 0.091 in (2.3 mm) 0.653 in (16.6 mm)

Overall Cable Diameter (Nominal)

0.653 in (16.6 mm)

Electricals

Nom. Conductor DCR Max. Current
0.0913 Ohm/1000ft 366.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 3193) 300 V (CSA CL-1052)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
6.53 in (166 mm) 6.53 in (166 mm)

Max. Pull Tension

1606 lbs (728.5 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C)

Bulk Cable Weight

524 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3193

CEC / C(UL) Compliance

CL-1052

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Exact strand count may vary. Separator tape over the conductor.

Update and Revision

Revision Number: 0.461 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.461 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
34400 010100 Black Reel 100 ft 612825143635 C
34400 010250 Black Reel 250 ft 612825143642 C F