Product Number: 34406

Lead Wire, #6 Str TC, CSPE Ins, AWM 3192

Low Temp Rubber Lead Wire, 6AWG (84x25) Tinned Copper, CSPE Insulation, AWM 3192 CSA TYPE CL1052 600V 105C

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 6 AWG 84x25 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
CSPE - Chlorosulphonated Polyethylene 0.062 in (1.6 mm) 0.343 in (8.71 mm)

Overall Cable Diameter (Nominal)

0.343 in (8.71 mm)

Electricals

Nom. Conductor DCR Max. Current
0.446 Ohm/1000ft 129.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 3192) 300 V (CSA CL-1052)

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.43 in (87.1 mm) 3.43 in (87.1 mm)

Max. Pull Tension

304 lbs (138 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C)

Bulk Cable Weight

129 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Oil Resistance

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3192

CEC / C(UL) Compliance

CL-1052

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator material over conductor.

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.492 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
34406 010100 Black Reel 100 ft 612825143765
34406 010250 Black Reel 250 ft 612825143789 C F
34406 0101000 Black Reel 1,000 ft 612825143772 C F
34406 008100 Gray Reel 100 ft 612825143758