Product Number: 34410
Lead Wire, #10 Str TC, CSPE Ins, AWM 3191
Low Temp Rubber Lead Wire, 10AWG (65x28) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1052 600V 105C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 10 | 65x28 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.049 in (1.2 mm) | 0.209 in (5.31 mm) |
Overall Cable Diameter (Nominal) |
0.209 in (5.31 mm) |
---|
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
600 V RMS (UL AWM 3191), 300 V RMS (CSA CL1052) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.84 in (21 mm) | 0.84 in (21 mm) |
Max. Pull Tension |
130 lbs (59 kg) |
---|---|
Recommended Max Baking Cycles |
24 Hours @ 300°F (149°C) |
Bulk Cable Weight |
48 lbs/1000ft |
Standards and Compliance
Sustainability |
CA Prop 65 |
---|---|
AWM Compliance |
AWM 3191 |
CEC / C(UL) Compliance |
CL-1052 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Separator material over conductor. |
---|
History
Update and Revision |
Revision Number: 0.449 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.449 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
34410 010100 | Black | Reel | 100 ft | 612825143833 | |
34410 010500 | Black | Reel | 500 ft | 612825143857 | C F |
34410 0102000 | Black | Reel | 2,000 ft | 612825143840 | C |
34410 0082000 | Gray | Reel | 2,000 ft | 612825143826 | F |