Product Number: 34414
Lead Wire, #14 Str TC, CSPE Ins, AWM 3191
Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, CSPE Insulation, AWM 3191 CSA TYPE CL1053 600V 105C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Class 130(B) motor lead systems, internal wiring of appliances, oil resistance applications |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 14 AWG | 41x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
CSPE - Chlorosulphonated Polyethylene | 0.048 in (1.2 mm) | 0.17 in (4.3 mm) |
Overall Cable Diameter (Nominal) |
0.170 in (4.32 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
2.73 Ohm/1000ft | 46.4 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (AWM 3191) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.7 in (43 mm) | 1.7 in (43 mm) |
Max. Pull Tension |
53.3 lbs (24.2 kg) |
---|---|
Recommended Max Baking Cycles |
24 Hours @ 300°F (149°C) |
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Oil Resistance |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
Horizontal flame |
AWM Compliance |
AWM 3191 |
CEC / C(UL) Compliance |
CL-1053 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Separator material over conductor. |
---|
History
Update and Revision |
Revision Number: 0.465 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.465 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
34414 010100 | Black | Reel | 100 ft | 612825143956 | |
34414 010500 | Black | Reel | 500 ft | 612825143970 | F |
34414 0104000 | Black | Reel | 4,000 ft | 612825143963 | |
34414 008500 | Gray | Reel | 500 ft | 612825143949 | F |