Product Number: 35612

Lead Wire, #12 Str TC, XLPO Ins, AWM 3173

Rubber Lead Wire, 12AWG (65x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
12 65x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness Min. Average Wall Thickness
XLP, XLPO, XLPE (Thermoset) 0.155 in 0.034 in 0.03 in

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

125°C

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C)

Bulk Cable Weight

27.300 lbs/1000ft

Min. Bend Radius/Minor Axis

0.62 in

UL AWM Style Compliance

AWM 3173

CSA Rating

600 V, 125°C

CSA Type

CL1251

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.361 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
35612 010500 Black Reel 500 ft 612825144977
35612 0103000 Black Reel 3,000 ft 612825144960
35612 0093000 White Reel 3,000 ft 612825144953