Product Number: 35618

Lead Wire, #18 Str TC, XLPO Ins, AWM 3173

Rubber Lead Wire, 18AWG (16x30) Tinned Copper, XLPO Insulation, AWM 3173 CSA TYPE CL1251 600V 125C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B) motor lead systems, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 16x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
XLP, XLPO, XLPE (Thermoset) 0.032 in (0.81 mm) 0.109 in (2.77 mm)

Overall Cable Diameter (Nominal)

0.109 in (2.77 mm)

Electricals

Nom. Conductor DCR Max. Current
6.5 Ohm/1000ft Single conductor in free air @ 30ºC: 22 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
125°C

Bend Radius

Stationary Min. Installation Min.
0.44 in (11 mm) 0.44 in (11 mm)

Max. Pull Tension

20.8 lbs (9.43 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 12 Hours @ 325°F (163°C) ~ 8 Hours @ 350°F (177°C)

Bulk Cable Weight

10 lbs/1000ft

Sustainability

CA Prop 65

AWM Compliance

AWM 3173

CEC / C(UL) Compliance

CL-1251

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.462 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.462 Revision Date: 03-04-2023


Part Numbers

Item # Color Putup Type Length UPC Footnote
35618 010500 Black Reel 500 ft 612825145233 F
35618 0105000 Black Reel 5,000 ft 612825145240 C I U Z
35618 0135000 Blue, Dark Reel 5,000 ft 612825145264 C I U Z
35618 0065000 Blue, Light Reel 5,000 ft 612825145196 C I U Z
35618 0015000 Brown Reel 5,000 ft 612825145127 C I U Z
35618 0085000 Gray Reel 5,000 ft 612825145219 C I U Z
35618 0055000 Green, Dark Reel 5,000 ft 612825145189 C I U Z
35618 0035000 Orange Reel 5,000 ft 612825145158 C I U Z
35618 0125000 Pink Reel 5,000 ft 612825145257 C I U Z
35618 002500 Red Reel 500 ft 612825145134 F
35618 0025000 Red Reel 5,000 ft 612825145141 C I U Z
35618 0075000 Violet Reel 5,000 ft 612825145202 C I U Z
35618 0095000 White Reel 5,000 ft 612825145226 C I U Z
35618 004500 Yellow Reel 500 ft 612825145165 F
35618 0045000 Yellow Reel 5,000 ft 612825145172 C I U Z