Product Number: 37112

Lead Wire, #12 Str TC, EPDM Ins, AWM 3340 AWM 3374

Rubber Lead Wire, 12AWG (65x30) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 12 AWG 65x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.052 in (1.3 mm) 0.19 in (4.8 mm)

Overall Cable Diameter (Nominal)

0.190 in (4.83 mm)

Electricals

Nom. Conductor DCR Max. Current
1.77 Ohm/1000ft 68.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (AWM 3340, AWM 3374)

Temperature

UL Temperature Operating
150°C -55°C To +150°C

Bend Radius

Stationary Min. Installation Min.
1.9 in (48 mm) 1.9 in (48 mm)

Max. Pull Tension

84.5 lbs (38.3 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

33 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3340, AWM 3374

CEC / C(UL) Compliance

CL-1254

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.470 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.470 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
37112 010500 Black Reel 500 ft 612825146865 C F
37112 0103000 Black Reel 3,000 ft 612825146858 C I
37112 0105000 Black Reel 5,000 ft 612825146872 C M
37112 002500 Red Reel 500 ft 612825146841 C F