Product Number: 37116

Lead Wire, #16 Str TC, EPDM Ins, AWM 3340 AWM 3374

Rubber Lead Wire, 16AWG (26x30) Tinned Copper, EPDM Insulation, AWM 3340 AWM 3374 CSA TYPE CL1254 600V 125C FLEX 150C NO FLEX

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Class 130(B), 155(F) and also in some 180(H) motor lead systems, high temperature, internal wiring of appliances

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 26x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.048 in (1.2 mm) 0.154 in (3.91 mm)

Overall Cable Diameter (Nominal)

0.154 in (3.91 mm)

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature
150°C

Bend Radius

Stationary Min. Installation Min.
0.62 in (16 mm) 0.62 in (16 mm)

Max. Pull Tension

35.1 lbs (15.9 kg)

Recommended Max Baking Cycles

24 Hours @ 300°F (149°C) ~ 4 Hours @ 375°F (190°C)

Bulk Cable Weight

17 lbs/1000ft

Sustainability

CA Prop 65

AWM Compliance

AWM 3340, AWM 3374

CEC / C(UL) Compliance

CL-1254

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.457 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
37116 010500 Black Reel 500 ft 612825146971 F
37116 0104000 Black Reel 4,000 ft 612825146964 C I
37116 0105000 Black Reel 5,000 ft 612825146988 M
37116 013500 Blue, Dark Reel 500 ft 612825146995 F
37116 005500 Green, Dark Reel 500 ft 612825146957 F
37116 002500 Red Reel 500 ft 612825146933 F
37116 009500 White Reel 500 ft
37116 004500 Yellow Reel 500 ft 612825146940 F