Product Number: 37508

Lead Wire, #8 Str TC, EPDM Ins, AWM 3499

Rubber Lead Wire, 8AWG (84x27) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of appliances, high voltage and high temperature applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 8 AWG 84x27 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
EPDM - Ethylene Propylene Diene Monomer 0.131 in (3.33 mm) 0.423 in (10.7 mm)

Overall Cable Diameter (Nominal)

0.423 in (10.7 mm)

Electricals

Nom. Conductor DCR Max. Current
0.701 Ohm/1000ft 121.6 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
7500 V (AWM 3499)

Temperature

UL Temperature Operating
150°C -55°C To +150°C

Bend Radius

Stationary Min. Installation Min.
4.23 in (107 mm) 4.23 in (107 mm)

Max. Pull Tension

210 lbs (95 kg)

Bulk Cable Weight

122 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

Horizontal flame

AWM Compliance

AWM 3499

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Separator Material over Conductor: Y

Update and Revision

Revision Number: 0.474 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.

Update and Revision

Revision Number: 0.474 Revision Date: 09-07-2025

Footnote

C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.


Part Numbers

Item # Color Putup Type Length UPC Footnote
37508 01050 Black Reel 50 ft 612825147367 C
37508 010500 Black Reel 500 ft 612825147374 C F
37508 0101000 Black Reel 1,000 ft 612825147350 C F