Product Number: 37540
Lead Wire, #4/0 Str TC, EPDM Ins, AWM 3499
Rubber Lead Wire, 4/0AWG (805x26) Tinned Copper, EPDM Insulation, AWM 3499 7500V 150C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
internal wiring of appliances and ballast leads |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 4/0 AWG | 805x26 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
EPDM - Ethylene Propylene Diene Monomer | 0.129 in (3.28 mm) | 0.909 in (23.1 mm) |
Overall Cable Diameter (Nominal) |
0.909 in (23.1 mm) |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
0.0574 Ohm/1000ft | 531.2 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
7500 V (AWM 3499) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -55°C To +150°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
9.09 in (231 mm) | 9.09 in (231 mm) |
Max. Pull Tension |
2648 lbs (1201 kg) |
---|---|
Recommended Max Baking Cycles |
24 Hours @ 350°F (177°C) ~ 4 Hours @ 375°F (190°C) |
Bulk Cable Weight |
890 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
Horizontal flame |
AWM Compliance |
AWM 3499 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Exact strand count may vary. |
---|
History
Update and Revision |
Revision Number: 0.493 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.493 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
37540 01050 | Black | Reel | 50 ft | 612825147428 | C |
37540 010250 | Black | Reel | 250 ft | 612825147411 | C F |
37540 010500 | Black | Reel | 500 ft | 612825147435 | C F |