Product Number: 39110

Lead Wire, #10 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 10AWG (105x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 10 AWG 105x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PPO - Polyphenylene Oxide 0.012 in (0.30 mm) 0.134 in (3.40 mm)

Overall Cable Diameter (Nominal)

0.134 in (3.40 mm)

Electricals

Nom. Conductor DCR Max. Current
1.05 Ohm/1000ft Single conductor in free air @ 30ºC: 67 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C Dry

Bend Radius

Stationary Min. Installation Min.
1.34 in (34.0 mm) 1.34 in (34.0 mm)

Max. Pull Tension

99 lbs (45 kg)

Bulk Cable Weight

37 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 11028

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

Halogen-free.

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.494 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
39110 010100 Black Reel 100 ft 612825148128 C
39110 0101000 Black Reel 1,000 ft 612825148135 C
39110 0105000 Black Reel 5,000 ft 612825148142 C
39110 013100 Blue, Dark Reel 100 ft 612825148159 C
39110 0135000 Blue, Dark Reel 5,000 ft 612825148173 C Z
39110 001100 Brown Reel 100 ft 612825147886
39110 0011000 Brown Reel 1,000 ft 612825147893 C
39110 0015000 Brown Reel 5,000 ft 612825147909 C Z
39110 008100 Gray Reel 100 ft 612825148067 C
39110 0085000 Gray Reel 5,000 ft 612825148081 C Z
39110 0051000 Green, Dark Reel 1,000 ft 612825148012 C
39110 0055000 Green, Dark Reel 5,000 ft 612825148029 C Z
39110 189100 Green, Yellow Stripe Reel 100 ft 612825148180 C
39110 1895000 Green, Yellow Stripe Reel 5,000 ft 612825148203 C Z
39110 003100 Orange Reel 100 ft 612825147947 C
39110 0035000 Orange Reel 5,000 ft 612825147961 C Z
39110 002100 Red Reel 100 ft 612825147916 C
39110 0021000 Red Reel 1,000 ft 612825147923 C
39110 0025000 Red Reel 5,000 ft 612825147930 C
39110 007100 Violet Reel 100 ft 612825148036 C
39110 0075000 Violet Reel 5,000 ft 612825148050 C Z
39110 009100 White Reel 100 ft 612825148098 C
39110 0095000 White Reel 5,000 ft 612825148111 C Z
39110 004100 Yellow Reel 100 ft 612825147978
39110 0045000 Yellow Reel 5,000 ft 612825147992 C Z