Product Number: 39122

Lead Wire, #22 Str TC, PPO Ins, AWM 11028

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PPO Insulation, AWM 11028 600V 105C VW-1

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Electrical panel builders, Electrical/electronic manufacturers, Appliance manufacturers, Furniture, Computer manufacturers, Automotive companies and their sub-suppliers

Conductor

AWG Stranding Material No. of Conductors
22 7x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PPO - Polyphenylene Oxide 0.053 in 0.012 in

Conductor DCR

Nominal Conductor DCR
16.2 Ohm/1000ft

Current

Element Max. Recommended Current [A]
Single Conductor in Free Aair @ 30C Ambient Single conductor in free air @ 30ºC: 11 A

Voltage

UL Voltage Rating
600 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-40°C To +105°C Dry

Bulk Cable Weight

2.8 lbs/1000ft

Min. Bend Radius/Minor Axis

0.22 in

UL AWM Style Compliance

AWM 11028

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.

Notes

Halogen-free.

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.390 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
39122 010100 Black Reel 100 ft 612825150077
39122 0101000 Black Reel 1,000 ft 612825150084
39122 0105000 Black Reel 5,000 ft 612825150091
39122 013100 Blue, Dark Reel 100 ft 612825150107
39122 0131000 Blue, Dark Reel 1,000 ft 612825150114
39122 0135000 Blue, Dark Reel 5,000 ft 612825150121
39122 001100 Brown Reel 100 ft 612825149835
39122 0011000 Brown Reel 1,000 ft 612825149842
39122 0015000 Brown Reel 5,000 ft 612825149859
39122 008100 Gray Reel 100 ft 612825150015
39122 0081000 Gray Reel 1,000 ft 612825150022
39122 0085000 Gray Reel 5,000 ft 612825150039
39122 005100 Green, Dark Reel 100 ft 612825149958
39122 0051000 Green, Dark Reel 1,000 ft 612825149965
39122 0055000 Green, Dark Reel 5,000 ft 612825149972
39122 003100 Orange Reel 100 ft 612825149897
39122 0031000 Orange Reel 1,000 ft 612825149903
39122 0035000 Orange Reel 5,000 ft 612825149910
39122 002100 Red Reel 100 ft 612825149866
39122 0021000 Red Reel 1,000 ft 612825149873
39122 0025000 Red Reel 5,000 ft 612825149880
39122 007100 Violet Reel 100 ft 612825149989
39122 0071000 Violet Reel 1,000 ft 612825149996
39122 0075000 Violet Reel 5,000 ft 612825150008
39122 009100 White Reel 100 ft 612825150046
39122 0091000 White Reel 1,000 ft 612825150053
39122 0095000 White Reel 5,000 ft 612825150060
39122 004100 Yellow Reel 100 ft 612825149927
39122 0041000 Yellow Reel 1,000 ft 612825149934
39122 0045000 Yellow Reel 5,000 ft 612825149941