Product Number: 8018

Bus Bar Wire, #8 AWG Sol Soft Annealed Alum

Bus Bar Wire, 8AWG (Solid) Soft Annealed Aluminium

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

bus bar

Conductor

AWG Stranding Material No. of Conductors
8 Solid Aluminum 1

Conductor Count

1

Conductor DCR

Nominal Conductor DCR
1.03 Ohm/1000ft

Bulk Cable Weight

16.4 lbs/1000ft

Min. Bend Radius/Minor Axis

0.52 in

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.136 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.136 Revision Date: 05-31-2024