Product Number: 8019

Bus Bar Wire, #18 Sol TC

Bus Bar Wire, 18AWG (Solid) Tinned Copper, QQ-W-343G

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

bus bar

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 Solid TC - Tinned Copper

Overall Cable Diameter (Nominal)

0.040 in (1.0 mm)

Electricals

Nom. Conductor DCR
6.51 Ohm/1000ft

Bend Radius

Stationary Min. Installation Min.
0.16 in (4.1 mm) 0.16 in (4.1 mm)

Max. Pull Tension

19.6 lbs (8.89 kg)

Bulk Cable Weight

6 lbs/1000ft

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.443 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.443 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
8019 000100 None Reel 100 ft 612825194309
8019 0001000 None Reel 1,000 ft 612825194316