Product Number: 8025
Bus Bar Wire, #30 Sol TC
Bus Bar Wire, 30AWG (Solid) Tinned Copper, QQ-W-343G
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
bus bar |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
30 | Solid | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Construction and Dimensions
Circular Mil Area (CMA)1 |
102 |
---|
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
107 Ohm/1000ft |
Mechanical Characteristics
Bulk Cable Weight |
1 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.04 in |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
N/A |
---|
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.350 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.350 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8025 000100 | None | Reel | 100 ft | 612825194422 |
8025 0001000 | None | Reel | 1,000 ft | 612825194439 |