Product Number: 8080

Magnet Wire, #28 Sol BC, Polyester/Amide-imide Polymer Ins

Magnet Wire, 28AWG (Solid) Bare Copper, Polyester/Amide-imide Polymer Insulation, CLASS 200 MW 35-C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

class 200 magnet wire

Conductor

AWG Stranding Material No. of Conductors
28 Solid BC - Bare Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
Polyester 0.0147 in 0.002 in

Outer Jacket

Max. Diameter
0.0147 mm

Min Increase in OD

0.002 in

Conductor DCR

Nominal Conductor DCR
65.3 Ohm/1000ft

Current

Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 0.23 A

Voltage

Breakdown Voltage
4375 V Minimum (at Room Temperature)

Non-UL Temp Rating

200°C

Approximate Length

1990 ft

Turns Per Linear Inch

69.4

Turns Per Square Inch

4816

Bulk Cable Weight

0.5 lbs/1000ft

Min. Bend Radius/Minor Axis

0.06 in

Military Compliance

J-W-1177/14

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.381 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8080 None Reel 1 ft 612825194620