Product Number: 83010

Lead Wire, #16 Str SPC, TFE Ins, AWM 1371

High Temp Plastic Lead Wire, 16AWG (19x29) Silver Plated Copper, TFE Insulation, AWM 1371 105C TYPE E MIL-W-16878/4 600V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 16 AWG 19x29 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.01 in (0.25 mm) 0.076 in (1.9 mm)

Overall Cable Diameter (Nominal)

0.076 in (1.9 mm)

Electricals

Nom. Conductor DCR Max. Current
4 Ohm/1000ft Mil-Std-975M Table 3.16 (single wire): 13 amps

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
200°C -70°C To +200°C

Bend Radius

Stationary Min. Installation Min.
0.76 in (19 mm) 0.76 in (19 mm)

Max. Pull Tension

27 lbs (12 kg)

Bulk Cable Weight

10 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1855

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/4

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.483 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83010 010100 Black Reel 100 ft 612825354246
83010 010500 Black Reel 500 ft 612825354642 S W
83010 0101000 Black Reel 1,000 ft 612825378419 S W
83010 006500 Blue, Light 612825354703 S W
83010 006100 Blue, Light Reel 100 ft
83010 0061000 Blue, Light Reel 1,000 ft 612825399445 S W
83010 001100 Brown Reel 100 ft
83010 001500 Brown Reel 500 ft 612825354680 S W
83010 0011000 Brown Reel 1,000 ft 612825353973 S W Z
83010 008500 Gray S W
83010 008100 Gray Reel 100 ft
83010 005100 Green, Dark Reel 100 ft 612825354260
83010 005500 Green, Dark Reel 500 ft S W
83010 0051000 Green, Dark Reel 1,000 ft 612825353959 S W
83010 003100 Orange Reel 100 ft
83010 003500 Orange Reel 500 ft 612825353966 S W
83010 002100 Red Reel 100 ft 612825354253
83010 002500 Red Reel 500 ft 612825354697 S W
83010 0021000 Red Reel 1,000 ft 612825354659 S W
83010 007100 Violet Reel 100 ft 612825353942
83010 007500 Violet Reel 500 ft 612825353935 S W
83010 009500 White S W
83010 009100 White Reel 100 ft 612825354444
83010 0091000 White Reel 1,000 ft 612825354673 S W
83010 004100 Yellow Reel 100 ft 612825353928
83010 004500 Yellow Reel 500 ft S W
83010 0041000 Yellow Reel 1,000 ft 612825354666 S W