Product Number: 83025

Lead Wire, #22 Str SPC, TFE Ins, AWM 1180

High Temp Plastic Lead Wire, 22AWG (7x30) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 22 7x30 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.015 in (0.38 mm) 0.06 in (1.5 mm)

Overall Cable Diameter (Nominal)

0.060 in (1.5 mm)

Electricals

Max. Current
Mil-Std-975M Table 3.16 (single wire): 4.5 A

Voltage

UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Temperature

UL Temperature
200°C

Bend Radius

Stationary Min. Installation Min.
0.24 in (6.1 mm) 0.24 in (6.1 mm)

Max. Pull Tension

9.1 lbs (4.1 kg)

Bulk Cable Weight

4.3 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1180

NEMA Compliance

HP3

Military Compliance

MIL-W-16878/5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.454 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.454 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
83025 010100 Black Reel 100 ft 612825354741 E
83025 0101000 Black Reel 1,000 ft 612825399483 E S
83025 006100 Blue, Light E
83025 0061000 Blue, Light Reel 1,000 ft 612825353775 E S
83025 0011000 Brown 612825399476 E S
83025 001100 Brown Reel 100 ft E
83025 0051000 Green, Dark E S
83025 005100 Green, Dark Reel 100 ft E
83025 003100 Orange Reel 100 ft E
83025 0031000 Orange Reel 1,000 ft E S
83025 002100 Red 612825353843 E
83025 0021000 Red Reel 1,000 ft 612825354734 E S
83025 0071000 Violet E S
83025 009100 White Reel 100 ft 612825353768 E
83025 0091000 White Reel 1,000 ft 612825353751 E S
83025 0041000 Yellow E S
83025 004100 Yellow Reel 100 ft E